i-Vu® Open VVT®
OPN-VVTBP

Product Integrated Controller

i-Vu® Open VVT® Bypass Damper Controller

The VVT Bypass controller is used to regulate the supply duct static pressure for a variety of pressure-dependent VVT applications and allows constant volume HVAC equipment to provide zone level temperature control. This advanced controller features an integral, brushless actuator and an integral pressure sensor for reliability and longevity. It also features native BACnet communications and plug-and-play connectivity to the Carrier i-Vu Building Automation System.


BACnet BTL Testing Labs