i-Vu® UC Open XP
OPN-UCXP

General Purpose Controller

Universal programmable controller provides auxiliary building control to interface with air handlers, chiller plants, hot water systems, lighting, and other HVAC equipment. 12 Inputs/12 Outputs.

The UC Open XP IO expander adds additional I/O point capacity to the UC Open XP Controller. These controllers provide auxiliary building control to interface with air handlers, chiller plants, hot water systems, lighting, and other HVAC equipment. The UC Open XP’s factory engineered control programs provide simple building integration for commercial applications with 24 I/O point capability. When the UC Open XP IO expander is added to the UC Open XP controller, up to 24 additional I/O points are available. Together, these controllers support up to 48 total I/O points for even greater flexibility.


BACnet BTL Testing Labs