i-Vu® Fan Coil Open
OPN-FC

Product Integrated Controller

Integrated controller for fan coil units capable of stand-alone operation or integrated with Carrier’s or any Building Automation System using BACnet®, Modbus® or Lonworks® protocol

Carrier’s Fan Coil Open Controller is an integrated component of a Carrier fan coil unit. The Fan Coil Open controller continuously monitors and regulates fan coil operation with reliability and precision. This advanced controller features a sophisticated, factory-engineered control program that provides optimum performance and energy efficiency. The Fan Coil Open controller also features plug-and-play connectivity to the Carrier i-Vu Building Automation System.

For added flexibility, the Fan Coil Open controller is capable of stand-alone operation, or it can be integrated with any Building Automation System utilizing the BACnet protocol.


BACnet BTL Testing Labs