Skip to main content

42TD/MD

District Cooling Chilled-Water Low-Height Fan Coil

300 to 2,000 nominal cfm

The 42TD/MD district cooling low height chilled water fan coil units are available in airflow range from 300 cfm to 2000 cfm. All series are available with a 3 or 4 row coil.

Each unit is designed to occupy a minimum space. Piping and drain connections are readily accessible and mounting holes and slots are pre-drilled to save installation time and field labor expense.

42TD Series are available in 8 sizes designed for medium external static pressure up to 0.25 inches water (63 Pa) in low false ceiling applications with nominal cooling capacity from 12 to 60 KBtu/Hr.

42MD Series are available in 2 sizes designed for high external static pressure up to 0.5 inches water (125 Pa) in low false ceiling applications with nominal cooling capacity from 48 to 60 KBtu/Hr.

Performance Features

  • Airflow ranges from 300 to 2000 cfm
    • TD - District cooling low static.
    • MD - Standard cooling high static.
  • Low unit height suitable for low false ceiling application
    • 42TD3 (275mm upto size 11 and 375mm for size 12 and 16)
    • 42TD4 (275mm upto size 10 and 375mm for size 11 and 14)
    • 42MD (375mm all sizes)
  • 3-speed high efficiency motor with B class insulation
  • Standard galvanized sheet metal casing
  • 10 mm thickness internal insulation with 32 kg/m³ density
  • Low noise level suitable for all application
  • Plastic blower and blower housing
  • Sweat connections for easy installation and maintenance
  • Electrical intigrated wired control board and thermostat with remote control as a standard feature
  • Single point electrical connection
  • Units are rated in accordance with ARI standard
  • Units have external drain pan with 10 mm insulation, the drain pan is be painted steel withstanding ASTM (American Society for Testing and Materials) B117 500 hour Salt Spray Test.
  • Piping connection are field exchangeable; Standard right hand side

Options

  • Left hand connection option is available
  • Factory installed heater option
  • Remote mounted thermostats
  • UVC

42TW3 2-Pipe/42TD3 2-Pipe (Size 03-09)

03 05 06 07 09
Nominal Airflow (cfm)* 348 592 692 780 883
Cooling Capacity (kW)* 3.4 6.1 7.5 8.9 9.9
Cooling Capacity (kBtuh) 11.7 20.7 25.6 30.4 33.8
SHR 0.75 0.74 0.72 0.71 0.71
Normal Elec. Heater (Option) kW 1.5 1.5 1.5 2 2.5
High Elec. Heater (Option) kW 2 2 2 2.5 3
Power Supply 220-240V 1Ph 60 Hz; 220-240V 1Ph 50 Hz; 110-127V 1Ph 60 Hz
Motor HP( Nominal) 1/15 1/15 1/10 1/10 1/10
Input Watts @ Med Speed & 25 Pa ESP 56 64 70 80 80
Number of Motors 1, 3 Speed
Coil Material Smooth copper tubes / Aluminum fins with double wavy fins
Coil Face Area, m^2 0.11 0.15 0.21 0.26 0.31
Coil Connection Type Sweat type
Coil Connection Size 5/8 inch 7/8 inch
Number of Rows 3
Fin Density/ Inch 14
Drain Connections Size (inch) 5/8 inch
Blower type Direct drive, forward curved centrifugal fan
Blower number 1 2
Blower Diameter / Width, mm 156/220 156/170 156/220
Filter Type Washable aluminum filter
Width, mm 640 800 1010 1220 1430
Depth, mm 590
Height, mm 275
Weight, kg 18 23 28 32 39

* At 26.7/19 c approach, 6.7 c water inlet/ 12.7c water outlet, High Speed @ 0 Pa ESP.

 

42TW3 2-Pipe/42TD3 2-Pipe (Size 11-16)

11 12 16
CFM* 1181 1385 1572
Cooling Capacity (kW)* 11.5 14.5 16.9
Cooling Capacity (kBtuh) 39.2 49.5 57.7
SHR 0.75 0.73 0.73
Normal Elec. Heater (Option) kW 3 4 4
High Elec. Heater (Option) kW 4 5 5
Power Supply 220-240V 1Ph 60 Hz; 220-240V 1Ph 50 Hz; 110-127V 1Ph 60 Hz
Motor HP( Nominal) 1/15 1/15 1/10
Input Watts @ Med Speed & 25 Pa ESP 130 146 160
Number of Motors 2, 3 Speed
Coil Material Smooth copper tubes / Aluminnum fins with double wavy fins
Coil Face Area, m^2 0.31 0.44 0.52
Coil Connection Type Sweat type
Coil Connection Size 7/8 inch
Number of Rows 3
Fin Density / Inch 14
Drain Connections Size (inch) 5/8 inch
Blower type Direct drive, forward curved centrifugal fan
Blower number 4
Blower Diameter / Width, mm 156/170 156/170 156/220
Filter Type Washable aluminum filter
Width, mm 1430 1430 1640
Depth, mm 590
Height, mm 375
Weight, kg 43 49 56

* At 26.7/19 c approach, 6.7 c water inlet/ 12.7c water outlet, High Speed @ 0 Pa ESP.

42TW4 2-Pipe/42TD4 2-Pipe (Size 03-08)

03 04 05 06 08
CFM* 313 533 623 702 795
Cooling Capacity (kW)* 3.8 6.2 7.7 9.0 9.9
Cooling Capacity (kBtuh) 13.0 21.0 26.3 30.8 33.7
SHR 0.69 0.71 0.69 0.69 0.70
Normal Elec. Heater (Option) kW 1.5 1.5 1.5 2 2.5
High Elec. Heater (Option) kW 2 2 2 2.5 3
Power Supply 220-240V 1Ph 60 Hz; 220-240V 1Ph 50 Hz; 110-127V 1Ph 60 Hz
Motor HP( Nominal) 1/15 1/15 1/10 1/10 1/10
Input Watts @ Med Speed & 25 Pa ESP 52 60 65 75 75
Number of Motors 1, 3 Speed
Coil Material Smooth copper tubes / Aluminum fins with double wavy fins
Coil Face Area, m^2 0.11 0.15 0.21 0.26 0.31
Coil Connection Type Sweat type
Coil Connection Size 5/8 inch 7/8 inch
Number of Rows 4
Fin Density/ Inch 14
Drain Connections Size (inch) 5/8 inch
Blower type Direct drive, forward curved centrifugal fan
Blower number 1 2
Blower Diameter / Width, mm 156/220 156/170 156/220
Filter Type Washable aluminum filter
Width, mm 640 800 1010 1220 1430
Depth, mm 590
Height, mm 275
Weight, kg 19 24 29 33 41

* At 26.7/19 c approach, 6.7 c water inlet/ 12.7c water outlet, High Speed @ 0 Pa ESP.

 

42TW3 2-Pipe/42TD3 2-Pipe (Size 10-14)

10 11 14
CFM* 1065 1247 1416
Cooling Capacity (kW)* 12.7 15.7 17.6
Cooling Capacity (kBtuh) 43.3 53.6 60.1
SHR .70 .68 0.69
Normal Elec. Heater (Option) kW 3 4 4
High Elec. Heater (Option) kW 4 5 5
Power Supply 220-240V 1Ph 60 Hz; 220-240V 1Ph 50 Hz; 110-127V 1Ph 60 Hz
Motor HP( Nominal) 1/15 1/15 1/10
Input Watts @ Med Speed & 25 Pa ESP 121 136 150
Number of Motors 2, 3 Speed
Coil Material Smooth copper tubes / Aluminnum fins with double wavy fins
Coil Face Area, m^2 0.31 0.44 0.52
Coil Connection Type Sweat type
Coil Connection Size 7/8 inch
Number of Rows 4
Fin Density / Inch 14
Drain Connections Size (inch) 5/8 inch
Blower type Direct drive, forward curved centrifugal fan
Blower number 4
Blower Diameter / Width, mm 156/170 156/170 156/220
Filter Type Washable aluminum filter
Width, mm 1430 1430 1640
Depth, mm 590
Height, mm 375
Weight, kg 45 51 58

* At 26.7/19 c approach, 6.7 c water inlet/ 12.7c water outlet, High Speed @ 0 Pa ESP.

42TW4 4-Pipe/42TD4 4-Pipe (Size 03-08)

03 04 05 06 08
CFM* 313 533 623 702 795
Cooling Capacity (kW)* 3.4 5.3 6.9 8.0 8.9
Cooling Capacity (kBtuh) 11.6 18.1 23.5 27.3 30.4
Heating Capacity kW** 2.9 5.5 6.8 7.9 9.4
Hearing Capacity (kBtuh) 9.9 18.8 23.2 27.0 32.1
Power Supply 220-240V 1Ph 60 Hz; 220-240V 1Ph 50 Hz; 110-127V 1Ph 60 Hz
Motor HP( Nominal) 1/15 1/15 1/10 1/10 1/10
Input Watts @ Med Speed & 25 Pa ESP 52 60 65 75 75
Number of Motors 1, 3 Speed
Coil Material Smooth copper tubes / Aluminum fins with double wavy fins
Coil Face Area, m^2 0.11 0.15 0.21 0.26 0.31
Coil Connection Type Sweat type
Coil Connection Size 3/4 Inch & 5/8 inch 7/8 inch
Number of Rows 4
Fin Density/ Inch 14
Drain Connections Size (inch) 5/8 inch
Blower type Direct drive, forward curved centrifugal fan
Blower number 1 2
Blower Diameter / Width, mm 156/220 156/170 156/220
Filter Type Washable aluminum filter
Width, mm 640 800 1010 1220 1430
Depth, mm 590
Height, mm 275
Weight, kg 19 24 29 33 41

* At 26.7/19 c approach, 6.7 c water inlet/ 12.7c water outlet, High Speed @ 0 Pa ESP.

 

42TW3 4-Pipe/42TD3 4-Pipe (Size 10-14)

10 11 14
CFM* 1065 1247 1416
Cooling Capacity (kW)* 11.2 14.1 15.9
Cooling Capacity (kBtuh) 38.2 48.1 54.3
Heating Capacity (kW)** 12.2 13.9 17.5
Heating Capacity ( kBtuh) 41.6 47.4 59.7
Power Supply 220-240V 1Ph 60 Hz; 220-240V 1Ph 50 Hz; 110-127V 1Ph 60 Hz
Motor HP( Nominal) 1/15 1/15 1/10
Input Watts @ Med Speed & 25 Pa ESP 121 136 150
Number of Motors 2, 3 Speed
Coil Material Smooth copper tubes / Aluminnum fins with double wavy fins
Coil Face Area, m^2 0.31 0.44 0.52
Coil Connection Type Sweat type
Coil Connection Size 3/4 inch & 5/8 inch
Number of Rows 4
Fin Density / Inch 14
Drain Connections Size (inch) 5/8 inch
Blower type Direct drive, forward curved centrifugal fan
Blower number 4
Blower Diameter / Width, mm 156/170 156/170 156/220
Filter Type Washable aluminum filter
Width, mm 1430 1430 1640
Depth, mm 590
Height, mm 375
Weight, kg 45 51 58

* At 26.7/19 c approach, 6.7 c water inlet/ 12.7c water outlet, High Speed @ 0 Pa ESP.
* At 20.0/14 c approach, 7.0 c water inlet/ 61.6 c water outlet, High Speed @ 0 Pa ESP.

 

42MW3 2-Pipe/42MD3 2-Pipe (Size 16, 20)

16 20  
CFM* 1600 2000  
Cooling Capacity (Tons) 4 5  
Motor HP 1/3 1/2  
Number of Motors 1, 6 Speed 1, 5 Speed
Coil Material Smooth copper tubes / Aluminnum fins with double wavy fins
Coil Face Area, m^2 0.44 0.52  
Coil Connection Type Sweat type
Coil Connection Size 7/8 inch
Number of Rows 3
Fin Density / Inch 14
Drain Connections Size (inch) 1 inch
Blower type Direct drive, forward curved centrifugal fan
Blower number 4
Blower Diameter / Width, mm 2x180x240 3x180x240  
Filter Type Washable aluminum filter
Width, mm 1430 1640  
Depth, mm 656
Height, mm 375
Weight, kg 49 56  

* At 26.7/19 c approach, 6.7 c water inlet/ 12.7c water outlet, High Speed @ 0 Pa ESP.
* At 20.0/14 c approach, 7.0 c water inlet/ 61.6 c water outlet, High Speed @ 0 Pa ESP.

Product Catalog

Performance Features

  • Airflow ranges from 300 to 2000 cfm
    • TD - District cooling low static.
    • MD - Standard cooling high static.
  • Low unit height suitable for low false ceiling application
    • 42TD3 (275mm upto size 11 and 375mm for size 12 and 16)
    • 42TD4 (275mm upto size 10 and 375mm for size 11 and 14)
    • 42MD (375mm all sizes)
  • 3-speed high efficiency motor with B class insulation
  • Standard galvanized sheet metal casing
  • 10 mm thickness internal insulation with 32 kg/m³ density
  • Low noise level suitable for all application
  • Plastic blower and blower housing
  • Sweat connections for easy installation and maintenance
  • Electrical intigrated wired control board and thermostat with remote control as a standard feature
  • Single point electrical connection
  • Units are rated in accordance with ARI standard
  • Units have external drain pan with 10 mm insulation, the drain pan is be painted steel withstanding ASTM (American Society for Testing and Materials) B117 500 hour Salt Spray Test.
  • Piping connection are field exchangeable; Standard right hand side

Options

  • Left hand connection option is available
  • Factory installed heater option
  • Remote mounted thermostats
  • UVC

42TW3 2-Pipe/42TD3 2-Pipe (Size 03-09)

03 05 06 07 09
Nominal Airflow (cfm)* 348 592 692 780 883
Cooling Capacity (kW)* 3.4 6.1 7.5 8.9 9.9
Cooling Capacity (kBtuh) 11.7 20.7 25.6 30.4 33.8
SHR 0.75 0.74 0.72 0.71 0.71
Normal Elec. Heater (Option) kW 1.5 1.5 1.5 2 2.5
High Elec. Heater (Option) kW 2 2 2 2.5 3
Power Supply 220-240V 1Ph 60 Hz; 220-240V 1Ph 50 Hz; 110-127V 1Ph 60 Hz
Motor HP( Nominal) 1/15 1/15 1/10 1/10 1/10
Input Watts @ Med Speed & 25 Pa ESP 56 64 70 80 80
Number of Motors 1, 3 Speed
Coil Material Smooth copper tubes / Aluminum fins with double wavy fins
Coil Face Area, m^2 0.11 0.15 0.21 0.26 0.31
Coil Connection Type Sweat type
Coil Connection Size 5/8 inch 7/8 inch
Number of Rows 3
Fin Density/ Inch 14
Drain Connections Size (inch) 5/8 inch
Blower type Direct drive, forward curved centrifugal fan
Blower number 1 2
Blower Diameter / Width, mm 156/220 156/170 156/220
Filter Type Washable aluminum filter
Width, mm 640 800 1010 1220 1430
Depth, mm 590
Height, mm 275
Weight, kg 18 23 28 32 39

* At 26.7/19 c approach, 6.7 c water inlet/ 12.7c water outlet, High Speed @ 0 Pa ESP.

 

42TW3 2-Pipe/42TD3 2-Pipe (Size 11-16)

11 12 16
CFM* 1181 1385 1572
Cooling Capacity (kW)* 11.5 14.5 16.9
Cooling Capacity (kBtuh) 39.2 49.5 57.7
SHR 0.75 0.73 0.73
Normal Elec. Heater (Option) kW 3 4 4
High Elec. Heater (Option) kW 4 5 5
Power Supply 220-240V 1Ph 60 Hz; 220-240V 1Ph 50 Hz; 110-127V 1Ph 60 Hz
Motor HP( Nominal) 1/15 1/15 1/10
Input Watts @ Med Speed & 25 Pa ESP 130 146 160
Number of Motors 2, 3 Speed
Coil Material Smooth copper tubes / Aluminnum fins with double wavy fins
Coil Face Area, m^2 0.31 0.44 0.52
Coil Connection Type Sweat type
Coil Connection Size 7/8 inch
Number of Rows 3
Fin Density / Inch 14
Drain Connections Size (inch) 5/8 inch
Blower type Direct drive, forward curved centrifugal fan
Blower number 4
Blower Diameter / Width, mm 156/170 156/170 156/220
Filter Type Washable aluminum filter
Width, mm 1430 1430 1640
Depth, mm 590
Height, mm 375
Weight, kg 43 49 56

* At 26.7/19 c approach, 6.7 c water inlet/ 12.7c water outlet, High Speed @ 0 Pa ESP.

42TW4 2-Pipe/42TD4 2-Pipe (Size 03-08)

03 04 05 06 08
CFM* 313 533 623 702 795
Cooling Capacity (kW)* 3.8 6.2 7.7 9.0 9.9
Cooling Capacity (kBtuh) 13.0 21.0 26.3 30.8 33.7
SHR 0.69 0.71 0.69 0.69 0.70
Normal Elec. Heater (Option) kW 1.5 1.5 1.5 2 2.5
High Elec. Heater (Option) kW 2 2 2 2.5 3
Power Supply 220-240V 1Ph 60 Hz; 220-240V 1Ph 50 Hz; 110-127V 1Ph 60 Hz
Motor HP( Nominal) 1/15 1/15 1/10 1/10 1/10
Input Watts @ Med Speed & 25 Pa ESP 52 60 65 75 75
Number of Motors 1, 3 Speed
Coil Material Smooth copper tubes / Aluminum fins with double wavy fins
Coil Face Area, m^2 0.11 0.15 0.21 0.26 0.31
Coil Connection Type Sweat type
Coil Connection Size 5/8 inch 7/8 inch
Number of Rows 4
Fin Density/ Inch 14
Drain Connections Size (inch) 5/8 inch
Blower type Direct drive, forward curved centrifugal fan
Blower number 1 2
Blower Diameter / Width, mm 156/220 156/170 156/220
Filter Type Washable aluminum filter
Width, mm 640 800 1010 1220 1430
Depth, mm 590
Height, mm 275
Weight, kg 19 24 29 33 41

* At 26.7/19 c approach, 6.7 c water inlet/ 12.7c water outlet, High Speed @ 0 Pa ESP.

 

42TW3 2-Pipe/42TD3 2-Pipe (Size 10-14)

10 11 14
CFM* 1065 1247 1416
Cooling Capacity (kW)* 12.7 15.7 17.6
Cooling Capacity (kBtuh) 43.3 53.6 60.1
SHR .70 .68 0.69
Normal Elec. Heater (Option) kW 3 4 4
High Elec. Heater (Option) kW 4 5 5
Power Supply 220-240V 1Ph 60 Hz; 220-240V 1Ph 50 Hz; 110-127V 1Ph 60 Hz
Motor HP( Nominal) 1/15 1/15 1/10
Input Watts @ Med Speed & 25 Pa ESP 121 136 150
Number of Motors 2, 3 Speed
Coil Material Smooth copper tubes / Aluminnum fins with double wavy fins
Coil Face Area, m^2 0.31 0.44 0.52
Coil Connection Type Sweat type
Coil Connection Size 7/8 inch
Number of Rows 4
Fin Density / Inch 14
Drain Connections Size (inch) 5/8 inch
Blower type Direct drive, forward curved centrifugal fan
Blower number 4
Blower Diameter / Width, mm 156/170 156/170 156/220
Filter Type Washable aluminum filter
Width, mm 1430 1430 1640
Depth, mm 590
Height, mm 375
Weight, kg 45 51 58

* At 26.7/19 c approach, 6.7 c water inlet/ 12.7c water outlet, High Speed @ 0 Pa ESP.

42TW4 4-Pipe/42TD4 4-Pipe (Size 03-08)

03 04 05 06 08
CFM* 313 533 623 702 795
Cooling Capacity (kW)* 3.4 5.3 6.9 8.0 8.9
Cooling Capacity (kBtuh) 11.6 18.1 23.5 27.3 30.4
Heating Capacity kW** 2.9 5.5 6.8 7.9 9.4
Hearing Capacity (kBtuh) 9.9 18.8 23.2 27.0 32.1
Power Supply 220-240V 1Ph 60 Hz; 220-240V 1Ph 50 Hz; 110-127V 1Ph 60 Hz
Motor HP( Nominal) 1/15 1/15 1/10 1/10 1/10
Input Watts @ Med Speed & 25 Pa ESP 52 60 65 75 75
Number of Motors 1, 3 Speed
Coil Material Smooth copper tubes / Aluminum fins with double wavy fins
Coil Face Area, m^2 0.11 0.15 0.21 0.26 0.31
Coil Connection Type Sweat type
Coil Connection Size 3/4 Inch & 5/8 inch 7/8 inch
Number of Rows 4
Fin Density/ Inch 14
Drain Connections Size (inch) 5/8 inch
Blower type Direct drive, forward curved centrifugal fan
Blower number 1 2
Blower Diameter / Width, mm 156/220 156/170 156/220
Filter Type Washable aluminum filter
Width, mm 640 800 1010 1220 1430
Depth, mm 590
Height, mm 275
Weight, kg 19 24 29 33 41

* At 26.7/19 c approach, 6.7 c water inlet/ 12.7c water outlet, High Speed @ 0 Pa ESP.

 

42TW3 4-Pipe/42TD3 4-Pipe (Size 10-14)

10 11 14
CFM* 1065 1247 1416
Cooling Capacity (kW)* 11.2 14.1 15.9
Cooling Capacity (kBtuh) 38.2 48.1 54.3
Heating Capacity (kW)** 12.2 13.9 17.5
Heating Capacity ( kBtuh) 41.6 47.4 59.7
Power Supply 220-240V 1Ph 60 Hz; 220-240V 1Ph 50 Hz; 110-127V 1Ph 60 Hz
Motor HP( Nominal) 1/15 1/15 1/10
Input Watts @ Med Speed & 25 Pa ESP 121 136 150
Number of Motors 2, 3 Speed
Coil Material Smooth copper tubes / Aluminnum fins with double wavy fins
Coil Face Area, m^2 0.31 0.44 0.52
Coil Connection Type Sweat type
Coil Connection Size 3/4 inch & 5/8 inch
Number of Rows 4
Fin Density / Inch 14
Drain Connections Size (inch) 5/8 inch
Blower type Direct drive, forward curved centrifugal fan
Blower number 4
Blower Diameter / Width, mm 156/170 156/170 156/220
Filter Type Washable aluminum filter
Width, mm 1430 1430 1640
Depth, mm 590
Height, mm 375
Weight, kg 45 51 58

* At 26.7/19 c approach, 6.7 c water inlet/ 12.7c water outlet, High Speed @ 0 Pa ESP.
* At 20.0/14 c approach, 7.0 c water inlet/ 61.6 c water outlet, High Speed @ 0 Pa ESP.

 

42MW3 2-Pipe/42MD3 2-Pipe (Size 16, 20)

16 20  
CFM* 1600 2000  
Cooling Capacity (Tons) 4 5  
Motor HP 1/3 1/2  
Number of Motors 1, 6 Speed 1, 5 Speed
Coil Material Smooth copper tubes / Aluminnum fins with double wavy fins
Coil Face Area, m^2 0.44 0.52  
Coil Connection Type Sweat type
Coil Connection Size 7/8 inch
Number of Rows 3
Fin Density / Inch 14
Drain Connections Size (inch) 1 inch
Blower type Direct drive, forward curved centrifugal fan
Blower number 4
Blower Diameter / Width, mm 2x180x240 3x180x240  
Filter Type Washable aluminum filter
Width, mm 1430 1640  
Depth, mm 656
Height, mm 375
Weight, kg 49 56  

* At 26.7/19 c approach, 6.7 c water inlet/ 12.7c water outlet, High Speed @ 0 Pa ESP.
* At 20.0/14 c approach, 7.0 c water inlet/ 61.6 c water outlet, High Speed @ 0 Pa ESP.

Product Catalog