Skip to main content

Danaos® TT Rounded Corner (RC)

Servicedisk med utmärkt genomsiktlighet och produktsynlighet

BENEFITS AT A GLANCE

  • Exklusiv produktsynlighet med iögonfallande effekt
  • Trendig och elegant design
  • Helt runda former
  • Kan enkelt byggas på med enheter i Danaos Total Transparency-serien
  • SYSTEM:

    Plug-in;
    Remote

  • TEMP. RANGE:

    0/2°C, 2/4°C,

    4/6°C

  • REFRIGERANT:

    R744 (CO2), Brine

    R134, R404

De angivna temperaturintervallen gäller övergripande för kyl- och frysskåpen. Se den tekniska manualen för att se det rätta temperaturintervallet för de olika versionerna.

A stylish and trendy corner unit providing a variation to the rectangular coner - this is the Danaos® TT Rounded Corner. This flowing, rounded shape and total transparency of the glass superstructure captures the customer´s attention and makes their shopping experience more enjoyable.

Standard Features

  • Refrigerated serve-over or self-service counter with fan-assisted air circulation
  • 2 display decks (850 mm and 900 mm)
  • 1 base height (600 mm)
  • 45 and 90 degree corner units
  • Full-glass straight superstructure with bottom-hinged glass
  • Tilt-down glass with a 270 mm top canopy
  • Horizontal or inclined display deck
  • Foam-filled carcass with internal stainless steel parts
  • Evaporator coil with cataphoresis protection fins, off-cycle defrost
  • Energy-saving fans

Accessories

  • Product dividers
  • Pricing rail
  • Cabinet with pedestals
  • Electric defrost heater
  • Terminal rail for 3rd party controller

Dimensions (mm)

  • 1 base height (600 mm)
  • Glass top canopy (270 mm), curved front glass (tilt-down)
  • 4 variants (EC45, EC90, IC45, IC90)
  • 2 display decks (850, 900)
Modules
Danaos
EC45
EC90
IC45
IC90
Total display area (m2)
Danaos 85H RC
1.08
2.16
1.19
2.38
Danaos 90H RC
1.14
2.28
1.26
2.52
Temperature range (°C)
0/+2  +2/+4  +4/+6

A stylish and trendy corner unit providing a variation to the rectangular coner - this is the Danaos® TT Rounded Corner. This flowing, rounded shape and total transparency of the glass superstructure captures the customer´s attention and makes their shopping experience more enjoyable.

Standard Features

  • Refrigerated serve-over or self-service counter with fan-assisted air circulation
  • 2 display decks (850 mm and 900 mm)
  • 1 base height (600 mm)
  • 45 and 90 degree corner units
  • Full-glass straight superstructure with bottom-hinged glass
  • Tilt-down glass with a 270 mm top canopy
  • Horizontal or inclined display deck
  • Foam-filled carcass with internal stainless steel parts
  • Evaporator coil with cataphoresis protection fins, off-cycle defrost
  • Energy-saving fans

Accessories

  • Product dividers
  • Pricing rail
  • Cabinet with pedestals
  • Electric defrost heater
  • Terminal rail for 3rd party controller

Dimensions (mm)

  • 1 base height (600 mm)
  • Glass top canopy (270 mm), curved front glass (tilt-down)
  • 4 variants (EC45, EC90, IC45, IC90)
  • 2 display decks (850, 900)
Modules
Danaos
EC45
EC90
IC45
IC90
Total display area (m2)
Danaos 85H RC
1.08
2.16
1.19
2.38
Danaos 90H RC
1.14
2.28
1.26
2.52
Temperature range (°C)
0/+2  +2/+4  +4/+6
DU KANSKE OCKSÅ GILLAR
PASSAR BRA MED