Skip to main content

Ares

Simply smart serve-over counter

BENEFITS AT A GLANCE

Enhanced merchandising

  • Traditional superstructure with space for impulse sales
  • Horizontal or inclined display
  • Integrated lighting 

Optimized energy consumption & performance

  • Energy-efficient EC fans

Easy access

  • Lift-up front glass

Simplified maintenance

  • High-quality, easy-to-clean materials
  • SYSTEM:

    Remote

  • TEMP. RANGE:

    0/2°C, 2/4°C,

    4/6°C

  • REFRIGERANT:

    R404

Some features may not be part of the standard equipment.

Simplicity has never looked so sophisticated.

The beauty of Ares is in its simplicity – providing all the features and performance needed every day in a serve-over counter. This counter includes an ergonomic, smooth design with an innovative style. In addition, its wide range of accessories makes Ares the ideal choice for smart, easy shopping.

Standard Features

  • Refrigerated serve-over cabinet with fan-assisted air circulation
  • Superstructure with front supports
  • Lift-up single curved glass
  • Fixed glass top canopy
  • Single-row lighting with fluorescent tube T8
  • Tube guards
  • Fan-assisted demisting system
  • Demister front glass
  • Foam-filled carcass with internal stainless steel parts
  • Display decks and air return grill in brushed stainless steel
  • Back panel in bright stainless steel with mirror effect
  • Embossed stainless steel back shelf provided with ergonomic plastic profile
  • Evaporator coil with cataphoresis protection fins, off-cycle defrost
  • Energy-saving fans, air discharge with honeycomb
  • Solar digital thermometer
  • Terminal block for electrical connections
  • 1 display deck (900mm)
  • 1 base height (600mm)
  • Evaporator R404A

Accessories

  • Product dividers
  • Pricing rail
  • Cutting board, knife sheath, scale/slicer platform
  • Cabinet with pedestals
  • Electric defrost heater
  • Terminal rail for 3rd party controller

Dimensions (mm)

  • 4 lengths (1250, 1880, 2500, 3750) 
  • Corners (EC/IC45, EC/IC90)
  • 1 display deck (900)
  • 1 height (H)
  • Ventilated
Ares
125
188
250
375
EC45
EC90
IC45
IC90
Ares 90H A
1.13
1.69
2.25
3.38
1.04
1.70
1.16
2.32

Simplicity has never looked so sophisticated.

The beauty of Ares is in its simplicity – providing all the features and performance needed every day in a serve-over counter. This counter includes an ergonomic, smooth design with an innovative style. In addition, its wide range of accessories makes Ares the ideal choice for smart, easy shopping.

Standard Features

  • Refrigerated serve-over cabinet with fan-assisted air circulation
  • Superstructure with front supports
  • Lift-up single curved glass
  • Fixed glass top canopy
  • Single-row lighting with fluorescent tube T8
  • Tube guards
  • Fan-assisted demisting system
  • Demister front glass
  • Foam-filled carcass with internal stainless steel parts
  • Display decks and air return grill in brushed stainless steel
  • Back panel in bright stainless steel with mirror effect
  • Embossed stainless steel back shelf provided with ergonomic plastic profile
  • Evaporator coil with cataphoresis protection fins, off-cycle defrost
  • Energy-saving fans, air discharge with honeycomb
  • Solar digital thermometer
  • Terminal block for electrical connections
  • 1 display deck (900mm)
  • 1 base height (600mm)
  • Evaporator R404A

Accessories

  • Product dividers
  • Pricing rail
  • Cutting board, knife sheath, scale/slicer platform
  • Cabinet with pedestals
  • Electric defrost heater
  • Terminal rail for 3rd party controller

Dimensions (mm)

  • 4 lengths (1250, 1880, 2500, 3750) 
  • Corners (EC/IC45, EC/IC90)
  • 1 display deck (900)
  • 1 height (H)
  • Ventilated
Ares
125
188
250
375
EC45
EC90
IC45
IC90
Ares 90H A
1.13
1.69
2.25
3.38
1.04
1.70
1.16
2.32
DU KANSKE OCKSÅ GILLAR
PASSAR BRA MED