Skip to main content

CAN/CAE/CAB

Air Coolers with standard design

BENEFITS AT A GLANCE

  • CAN, CAE - Positive temperature areas, refrigeration, storage of fresh products
  • CAB - Negative temperature areas, storage of frozen products
  • Ceiling-mounted air cooler

APPLICATIONS

  • Cold rooms from small to medium capacities

  • REFRIGERANT:

    R404A

    R407C, R417A, R422A,

    R507

  • COOLING CAPACITY:

    2.1-57.8 kW

The ceiling-mounted coolers in this series are suitable for all types of cold rooms from small to medium capacity.

  • CAN/CAE: Positive temperature areas, refrigeration, storage of fresh products.
  • CAB: Negative temperature areas, storage of frozen products.

Key Features

  • Casing made up of white enameled galvanized panels giving optimum corrosion protection
  • Ventilation by direct drive axial propeller fan with large blades
  • Defrost by stainless steel low-intensity heating elements inserted in the coil (CAE) or in the coil and drain pan (CAB)
  • Connected in weatherproof connection box

Options

  • Double insulated drain pan
  • Air nozzle
  • Different fin spacing
  • Special circuit: glycol water brines, pump circulation of refrigerant
  • Hot gas defrost on the coil (electric in drain pan)
  • Increased fan pressure available
No. of fans: 1-6
Fan diameters: 300mm, 450mm, 500mm
Capacity: Up to 57.8 kW

The ceiling-mounted coolers in this series are suitable for all types of cold rooms from small to medium capacity.

  • CAN/CAE: Positive temperature areas, refrigeration, storage of fresh products.
  • CAB: Negative temperature areas, storage of frozen products.

Key Features

  • Casing made up of white enameled galvanized panels giving optimum corrosion protection
  • Ventilation by direct drive axial propeller fan with large blades
  • Defrost by stainless steel low-intensity heating elements inserted in the coil (CAE) or in the coil and drain pan (CAB)
  • Connected in weatherproof connection box

Options

  • Double insulated drain pan
  • Air nozzle
  • Different fin spacing
  • Special circuit: glycol water brines, pump circulation of refrigerant
  • Hot gas defrost on the coil (electric in drain pan)
  • Increased fan pressure available
No. of fans: 1-6
Fan diameters: 300mm, 450mm, 500mm
Capacity: Up to 57.8 kW
You Might Also Like