Skip to main content

Selene®

Service counter for superior visibility and reliability

BENEFITS AT A GLANCE

Enhanced merchandising

  • Full glass view for excellent merchandise visibility
  • Horizontal or inclined display 
  • Integrated lighting (LED option) 

Optimized energy efficiency & performance

  • Energy-efficient EC fans
  • New control unit

Front access

  • Lift-up front glass

Simplified maintenance

  • High-quality, easy-to-clean materials
  • SYSTEM:

    Plug-in;
    Remote

  • TEMP. RANGE:

    0/2°C, 2/4°C,

    4/6°C

  • REFRIGERANT:

    R744 (CO2), Brine

    R404, R134

Some features may not be part of the standard equipment.

Provide your customers with smart, simple shopping.

A glass superstructure with rear supports and liftable "panorama" glass, Selene allows for an absolute focus on the display of your products. The unit features an attractive, modern design with superior product visibility, all while remaining adaptable to a wide range of store environments. Its versatility is further enhanced by a range of accessories and lighting options.

Standard Features

  • Refrigerated serve-over cabinet with fan-assisted air circulation
  • Superstructure with rear supports, lift-up double curved glass, single-row lighting with fluorescent tube T8, tube guards, fan-assisted demisting system
  • Foam-filled carcass with internal stainless steel parts
  • Display decks and air return grill in brushed stainless steel, back panel in bright stainless steel with mirror effect
  • Embossed stainless steel back shelf provided with ergonomic plastic profile
  • Evaporator coil with cataphoresis protection fins, off-cycle defrost
  • Energy-saving  fans, air discharge with honeycomb
  • Solar digital thermometer
  • Terminal block for electrical connections 
  • 1 display deck (900 mm)
  • 1 base height (600 mm)
  • Evaporator R404A

Accessories

  • Product dividers
  • Pricing rail
  • Cutting board, knife sheath, scale/slicer platform
  • Cabinet with pedestals
  • Electric defrost heater
  • Terminal rail for third-party controller

Dimensions (mm)

  • 8 lengths (625, 937, 1250, 1875, 2500, 3125, 3750)
  • Ventilated, hot (BW, GW)
  • Corners (EC/IC45, EC/IC90)
  • 1 display deck (900)

Modules
Selene
63
94
125
156
188
250
312

Total display area (m2)
Selene. 90H A
0.57
0.84
1.13
1.41
1.69
2.25
2.81



Modules
Selene
375
EC45
EC90
IC45
IC90
CE*

Total display area (m2)
Selene. 90H A
3.38
1.04
1.70
1.16
2.32
1.98

Provide your customers with smart, simple shopping.

A glass superstructure with rear supports and liftable "panorama" glass, Selene allows for an absolute focus on the display of your products. The unit features an attractive, modern design with superior product visibility, all while remaining adaptable to a wide range of store environments. Its versatility is further enhanced by a range of accessories and lighting options.

Standard Features

  • Refrigerated serve-over cabinet with fan-assisted air circulation
  • Superstructure with rear supports, lift-up double curved glass, single-row lighting with fluorescent tube T8, tube guards, fan-assisted demisting system
  • Foam-filled carcass with internal stainless steel parts
  • Display decks and air return grill in brushed stainless steel, back panel in bright stainless steel with mirror effect
  • Embossed stainless steel back shelf provided with ergonomic plastic profile
  • Evaporator coil with cataphoresis protection fins, off-cycle defrost
  • Energy-saving  fans, air discharge with honeycomb
  • Solar digital thermometer
  • Terminal block for electrical connections 
  • 1 display deck (900 mm)
  • 1 base height (600 mm)
  • Evaporator R404A

Accessories

  • Product dividers
  • Pricing rail
  • Cutting board, knife sheath, scale/slicer platform
  • Cabinet with pedestals
  • Electric defrost heater
  • Terminal rail for third-party controller

Dimensions (mm)

  • 8 lengths (625, 937, 1250, 1875, 2500, 3125, 3750)
  • Ventilated, hot (BW, GW)
  • Corners (EC/IC45, EC/IC90)
  • 1 display deck (900)

Modules
Selene
63
94
125
156
188
250
312

Total display area (m2)
Selene. 90H A
0.57
0.84
1.13
1.41
1.69
2.25
2.81



Modules
Selene
375
EC45
EC90
IC45
IC90
CE*

Total display area (m2)
Selene. 90H A
3.38
1.04
1.70
1.16
2.32
1.98