Skip to main content

Areor®

Energy-efficient Plug-In Counter/ Island with modern styling 

BENEFITS AT A GLANCE

Outstanding flexibility

  • Easily multiplex single units in one installation
  • Serve-over or self-service versions

High product visibility with easy access

  • Horizontal product presentation
  • Sloped positioning

Improved energy efficiency

  • Available with natural refrigerant R290
  • LED lighting
  • Sliding glass lids
  • Energy-efficient EC fans

Simplified Maintenance

  • Easy-to-clean horizontal surfaces
  • Durable glass surfaces
  • SYSTEM:

    Plug-in;
    Remote

  • TEMP. RANGE:

    -1/1°C, 2/4°C, 4/6°C

  • REFRIGERANT:

    R744 (CO2),

    R290, R404A

  • ENERGIAMERKINTÄ:

    Ecodesign-Energy-Label-G-left
Some features may not be part of the standard equipment.

With horizontal product presentation, Areor gives customers the convenient combination of perfect product visibility and ergonomic access.

Areor is a flexible plug-in cabinet that can be used as a self-service table, a self-service counter or a serve-over counter for customer convenience. When used as a self-service table, units can be multiplexed to a block layout with two, three, four or multiple units. The unit is available with refrigerants R404A or natural refrigerant R290 and can be connected to a CO₂ remote installation as well. Depending on the application, the unit can be ordered as an open version for high sales turnover or with sliding glass lids focusing on energy efficiency.

Standard Features

  • Plug-in counter for open display of dairy products, delicatessen, packed fresh meat or poultry, beverages, fruits and vegetables, prepacked cheese or sandwiches as well as pastry
  • Plinth of galvanized steel with powder-coated finish, cabinet body inside and outside of PVC, outside color white aluminum, inside color white
  • Castors
  • Digital thermometer
  • Automatic defrosting with drip-water evaporation
  • Electronic control system
  • Natural refrigerant R290 (propane)

Accessories

  • Dividers
  • Block layout
  • Bumpers
  • Sliding glass lids

Dimensions (mm)

3 heights (915, 990, 1040)
1 depth (1150)
1 width (1335)

With horizontal product presentation, Areor gives customers the convenient combination of perfect product visibility and ergonomic access.

Areor is a flexible plug-in cabinet that can be used as a self-service table, a self-service counter or a serve-over counter for customer convenience. When used as a self-service table, units can be multiplexed to a block layout with two, three, four or multiple units. The unit is available with refrigerants R404A or natural refrigerant R290 and can be connected to a CO₂ remote installation as well. Depending on the application, the unit can be ordered as an open version for high sales turnover or with sliding glass lids focusing on energy efficiency.

Standard Features

  • Plug-in counter for open display of dairy products, delicatessen, packed fresh meat or poultry, beverages, fruits and vegetables, prepacked cheese or sandwiches as well as pastry
  • Plinth of galvanized steel with powder-coated finish, cabinet body inside and outside of PVC, outside color white aluminum, inside color white
  • Castors
  • Digital thermometer
  • Automatic defrosting with drip-water evaporation
  • Electronic control system
  • Natural refrigerant R290 (propane)

Accessories

  • Dividers
  • Block layout
  • Bumpers
  • Sliding glass lids

Dimensions (mm)

3 heights (915, 990, 1040)
1 depth (1150)
1 width (1335)
You May Also Like