MiniCO2OL® Integrated System
Multiple Compressor Rack
CO₂ Transcritical Booster
Medium and Low Temperature Combined
Integrated space heating and cooling
BENEFITS AT A GLANCE
- Built-in gas cooler & hydraulic module
- Compact design for fast & easy installation
- Avoids use of fossil fuels for heating
- Up to 35 percent energy cost savings
- Up to 58 percent reduction in greenhouse gas emissions
APPLICATIONS
- Small to medium-sized supermarkets and discount stores
- Indoor and outdoor installation
-
REFRIGERANT:
R744 (CO₂)
-
COOLING CAPACITY:
50-82 kW (MT),
3-9 kW (LT)
Efficient, natural refrigeration
The Carrier MiniCO₂OL® integrated system range offers an advanced approach for a single central rack combining refrigeration, space heating and cooling. Innovative CO₂OLtec® design combined with an optimized waste heat recovery process results in high levels of operational efficiency. As a result, store operators can generate energy cost savings up to 35%* whilst cutting their carbon footprint by half*.
CO₂ is a climate neutral refrigerant; it has a Global Warming Potential (GWP) of just one and an Ozone Depletion Potential (ODP) of zero and is not subject to the EU F-Gas Regulation.
*In comparison to a standard R404A refrigeration and gas boiler heating system
Key Features
- Combined medium temperature (MT) and low temperature (LT) multi-compressor CO₂ racks, utilizing proven CO₂OLtec technology
- Indoor and outdoor installation
- Incorporated control panel with LDS Eckelmann controller for total thermal energy control
- Unit independently controls the entire thermal energy supply for refrigeration (CO₂), space heating and cooling (water or brine)
- Building management controller is fully integrated to control and monitor room temperatures, central ventilation system and lighting.
| MT Transcritical | LT Booster | |
| No. of compressors: | 3 | 1-2 |
| Cooling capacity: | Up to 82 kW | Up to 9 kW |
| Heating capacity: | 46-80 kW
|
46-80 kW |
Evaporating temperature at rack = -8°C for MT; -35°C for LT; Ambient temperature = +32°C)
Efficient, natural refrigeration
The Carrier MiniCO₂OL® integrated system range offers an advanced approach for a single central rack combining refrigeration, space heating and cooling. Innovative CO₂OLtec® design combined with an optimized waste heat recovery process results in high levels of operational efficiency. As a result, store operators can generate energy cost savings up to 35%* whilst cutting their carbon footprint by half*.
CO₂ is a climate neutral refrigerant; it has a Global Warming Potential (GWP) of just one and an Ozone Depletion Potential (ODP) of zero and is not subject to the EU F-Gas Regulation.
*In comparison to a standard R404A refrigeration and gas boiler heating system
Key Features
- Combined medium temperature (MT) and low temperature (LT) multi-compressor CO₂ racks, utilizing proven CO₂OLtec technology
- Indoor and outdoor installation
- Incorporated control panel with LDS Eckelmann controller for total thermal energy control
- Unit independently controls the entire thermal energy supply for refrigeration (CO₂), space heating and cooling (water or brine)
- Building management controller is fully integrated to control and monitor room temperatures, central ventilation system and lighting.
| MT Transcritical | LT Booster | |
| No. of compressors: | 3 | 1-2 |
| Cooling capacity: | Up to 82 kW | Up to 9 kW |
| Heating capacity: | 46-80 kW
|
46-80 kW |
Evaporating temperature at rack = -8°C for MT; -35°C for LT; Ambient temperature = +32°C)