Skip to main content

QuietCO2OL™

Quiet & Environmentally sustainable CO2 condensing unit

BENEFITS AT A GLANCE

  • Uses CO2 natural refrigerant
  • Small size unit for outdoor application
  • Integrated electrical control panel with controller
  • Integrated gas cooler and medium pressure receiver
  • Water cooled version

carrier-quiet-cool-logo
Packaged refrigeration unit for medium and low temperature applications.

Key Features

  • Uses CO2 natural refrigerant
  • Small size unit for outdoor application
  • Designed for small store formats and store extensions
  • Saves indoor space
  • Single temperature range
  • Hermetic compressor
  • Integrated electrical control panel with controller
  • Integrated gas cooler and medium pressure receiver
  • Water cooled version
  • Removable side panels for easy maintenance access
  • Polar kit version available (EC fan + electrical panel heater)
  • Design PS:
    • LT Suction: 80 Bar
    • MT Suction: 80 Bar
    • Liquid receiver: 90 Bar
    • Gas cooler discharge: 120 Bar

Number of Compressors :

  • 1 (MT)
  • 2 (LT)

Cooling Capacity

  • 0,8-9,1 kW (MT), 0,7-6,5 kW (LT)
  • Evaporating temp. MT -8°C/LT -32°C; ambient temperature = 32°C
Packaged refrigeration unit for medium and low temperature applications.

Key Features

  • Uses CO2 natural refrigerant
  • Small size unit for outdoor application
  • Designed for small store formats and store extensions
  • Saves indoor space
  • Single temperature range
  • Hermetic compressor
  • Integrated electrical control panel with controller
  • Integrated gas cooler and medium pressure receiver
  • Water cooled version
  • Removable side panels for easy maintenance access
  • Polar kit version available (EC fan + electrical panel heater)
  • Design PS:
    • LT Suction: 80 Bar
    • MT Suction: 80 Bar
    • Liquid receiver: 90 Bar
    • Gas cooler discharge: 120 Bar

Number of Compressors :

  • 1 (MT)
  • 2 (LT)

Cooling Capacity

  • 0,8-9,1 kW (MT), 0,7-6,5 kW (LT)
  • Evaporating temp. MT -8°C/LT -32°C; ambient temperature = 32°C
You Might Also Like
Works Well With