Danaos® - totally transparent (TT)

Service counter with excellent transparency and product visibility

BENEFITS AT A GLANCE

  • Attractive full-glass design
  • Maximal transparency
  • Excellent product visibility with an eye-catching effect
  • Remote and plug-in version for maximum adaptability
  • High-quality, easy-to-clean materials
  • SYSTEM:

    Plug-in;
    Remote

  • TEMP. RANGE:

    0/2°C, 2/4°C,

    4/6°C

  • REFRIGERANT:

    R744 (CO2), Brine

    R134, R404

These temperature ranges are shown in general for the refrigerated cabinets. Please refer to the technical manual to match the right temperature range to the different versions. Some features may not be part of the standard equipment.