Gå til hovedindhold

Quietor®

Air-Cooled Condensing Unit
Medium and Low temperature
Scroll Compressors

BENEFITS AT A GLANCE

  • Integrated control box, all components factory wired
  • Integrated air cooled condenser
  • Integrated receiver

APPLICATIONS

  • Compact air-cooled condensing unit for small and medium markets
  • Outdoor installation

  • REFRIGERANT:

    R134a, R404A, R507, R407F

  • COOLING CAPACITY:

    2-46 kW (MT),

    2-18 kW (LT)

Quietor is part of the range of air-cooled condensing units, for convenience stores up to supermarkets.

Key Features

  • Case with galvanized steel sheet finished in oven-baked paint
  • 1 to 2 scroll motor compressors, suitable for the specified temperature range
  • Motor compressor with suction and pressure stop valve and oil sight glass according to model
  • Filter dryer, security pressure valves
  • Condenser coil with fan
  • Liquid receiver
  • Electrical box

Options

  • Liquid solenoid valve
  • Room control by remote electronic controller
  • Waterproof remote control box
  MT Application LT Application
No. of compressors: 1-2 1-2
Refrigeration capacity: 2-46 kW 2-28 kW
Refrigerant: R404A / R507 / R134a/ R407F
R404A / R507/ R407F

Quietor is part of the range of air-cooled condensing units, for convenience stores up to supermarkets.

Key Features

  • Case with galvanized steel sheet finished in oven-baked paint
  • 1 to 2 scroll motor compressors, suitable for the specified temperature range
  • Motor compressor with suction and pressure stop valve and oil sight glass according to model
  • Filter dryer, security pressure valves
  • Condenser coil with fan
  • Liquid receiver
  • Electrical box

Options

  • Liquid solenoid valve
  • Room control by remote electronic controller
  • Waterproof remote control box
  MT Application LT Application
No. of compressors: 1-2 1-2
Refrigeration capacity: 2-46 kW 2-28 kW
Refrigerant: R404A / R507 / R134a/ R407F
R404A / R507/ R407F
You Might Also Like