Gå til hovedindhold

GCV

Air-Cooled Condensing Unit
Scroll or Semi-Hermetic Compressors

BENEFITS AT A GLANCE

  • Condensing unit with electrical cabinet, receiver and liquid line solenoid
  • Optimized condenser with aluminum fins
  • Oil separator

APPLICATIONS

  • Convenience stores and supermarkets
  • Packaged unit with small footprint for outdoor application

  • REFRIGERANT:

    R404A

  • COOLING CAPACITY:

    15 - 100 kW (MT),

    7-35 kW (LT)

GCV is part of the range of air-cooled condensing units for convenience stores up to supermarkets.

Key Features

  • GCV is a new design for condensing units
  • Compressor technology as scroll and semi-hermetic compressors available
  • Galvanized sheet steel frame and finished polyester coating
  • Motor compressors suitable for the specified temperature range
  • Motor compressor with suction and pressure stop valve and oil sight glass according to model
  • Discharge line with oil separator and copper header
  • Oil circuit with oil level regulator
  • Suction line with filter and copper header
  • Safety devices
  • Control system
  • Liquid receiver
  • Condenser with fan

Options

  • Suction line receiver
  • Desuperheater
  • Oversized oil receiver
  • EC fan motors
  MT Application LT Application
No. of compressors: 2-4 2-4
Refrigeration capacity: 15-100 kW 7-35 kW
Refrigerant: R404A R404A

GCV is part of the range of air-cooled condensing units for convenience stores up to supermarkets.

Key Features

  • GCV is a new design for condensing units
  • Compressor technology as scroll and semi-hermetic compressors available
  • Galvanized sheet steel frame and finished polyester coating
  • Motor compressors suitable for the specified temperature range
  • Motor compressor with suction and pressure stop valve and oil sight glass according to model
  • Discharge line with oil separator and copper header
  • Oil circuit with oil level regulator
  • Suction line with filter and copper header
  • Safety devices
  • Control system
  • Liquid receiver
  • Condenser with fan

Options

  • Suction line receiver
  • Desuperheater
  • Oversized oil receiver
  • EC fan motors
  MT Application LT Application
No. of compressors: 2-4 2-4
Refrigeration capacity: 15-100 kW 7-35 kW
Refrigerant: R404A R404A
You Might Also Like
Works Well With