Zoned Air Systems CSD 600

CSD 600

HVAC system can be divided into two broad categories. One category is single zone systems where one air system unit serves one building zone. The other is air unit systems which serve multiple zones. This course deals with the multiple zoned systems which are the common in larger commercial buildings. Zoning in these systems can be accomplish by varying air, water or refrigerant; this program deals with systems that zone using air which includes the many variations of variable air volume (VAV).

REGISTER FOR UPCOMING SESSIONS

 Date  Registration
11/13/2017 Register

Duration Cost Format Audience
5 days $1,200 Classroom HVAC Engineers & Contractors

AIA FAD CMP IACET* NATE PE Other
No No No 3.5 CEUs No 35 PDH --
*Carrier University is authorized by IACET to offer 3.5 CEUs for this course.