Single Zone Systems and Air Distribution CSD 500

CSD 500

HVAC systems can be divided into two broad categories. One category is single zone systems where one air system unit serves one building zone. The other is air unit systems which serve multiple zones. This course deals with the single zone systems which are the most common. It also deals with the design of the air distribution system used with many of these system variations.

REGISTER FOR UPCOMING SESSIONS

 Date  Registration
12/11/2017 Register

Duration Cost Format Audience
5 days $1,200 Classroom HVAC Engineers & Contractors

AIA FAD CMP IACET* NATE PE Other
No No No 3.5 CEUs No 35 PDH --
*Carrier University is authorized by IACET to offer 3.5 CEUs for this course.