Air System Measurement, Testing & Verification SER 300

SER 300

This course is an in-depth analysis of the principles that impact airflow including air properties; fan, air terminal, and diffuser performance; airflow measurement and testing instrumentation. After this course technicians will better able to identify and solve airside issues. The course also covers how to determine and set proper ventilation in compliance with code requirements and determine if it is being delivered to the zone. Over 50% of this class involves exercises using working units and typical field instrumentation.   

REGISTER FOR UPCOMING SESSIONS

 Date  Registration
08/28/2017 Register
12/18/2017 Register

Duration Cost Format Audience
5 days $1,200 Classroom Service Techs

AIA FAD CMP IACET* NATE PE Other
No No No 3.5 CEUs 35 hrs.
No No
*Carrier University is authorized by IACET to offer 3.5 CEUs for this course.