Rooftops Selection Mobile App

Carrier Rooftops Mobile App

The Carrier® Rooftops app is the first in the commercial heating, ventilation and air-conditioning industry (HVAC) to allow users anywhere in the United States and Canada to perform on the spot selection of rooftop units for both replacement and new construction, and estimate energy savings between Carrier® Weather Series units. Users can input an existing unit model number for Carrier® or competitive equipment, or desired unit specifications, and obtain the optimal Carrier® model for their requirements.

Mobile apps are available for Apple®1 iPhone®2 mobile digital devices and iPad®3 mobile digital devices. They are also available on mobile devices for Android™4 on the Google Play™5 store.

Features

  • Select units by efficiency, model numbers, tonnage or Cfm
  • Obtain cooling and heating performance data
  • Obtain physical size, weight and base electrical data
  • For replacements, the app will allow you to enter a host of older rooftop base models (Carrier or other brands) and then advise if a direct replacement can occur or if an adapter curb is required
  • If an adapter curb is required, it will advise you of an appropriate model number
  • When you have selected the unit of your choice, you have the option to hit the 'contact local distributor' button to check stock or get more information
  • Available for iPad (iOS 4.0 or later), iPhone 4 and 4S, and Android devices

Screenshots

Carrier Rooftops Mobile App Carrier Rooftops Mobile App Carrier Rooftops Mobile App

Support

For support, please contact software.systems@carrier.utc.com.

Get It Here

The Carrier Rooftops mobile app is free and available for:

Click the link that corresponds to your device.

1Apple® is a registered trademark of Apple Inc.
2iPhone® is a registered trademark of Apple Inc.
3iPad® is a registered trademark of Apple Inc.
4Android™ is a trademark of Google Inc.
5Google Play™ is a trademark of Google Inc.