Fan coils
Minimum noise. Minimum space. Maximum options.
At Carrier, we’re quietly improving efficiency and bringing flexible control to fan coils. We give you options for improving efficiency and reducing noise – all with easy operation and the durability of copper tubes with aluminum fins.
No Results Found
Description: Chilled-Water, Furred-In, Ceiling
Air Flow Range (Cfm): 300 - 1400
Description: Chilled-Water, Furred-In, Ceiling
Air Flow Range (Cfm): 600 - 2000
Description: District Cooling, Chilled-Water, Low-Height
Air Flow Range (Cfm): 300 - 2000
Description: Chilled-Water, Low Height
Air Flow Range (Cfm): 300 - 3000
Description: Chilled Water Fan Coil Units, District Cooling
Air Flow Range (Cfm): 1200 - 2000
Description: Chilled Water Fan Coil units with Remote control
Air Flow Range (Cfm): 1200 - 2000
Description: Horizontal or vertical Chilled Water Furred-in and cabinet type-Ceiling & floor Mounted
Air Flow Range (Cfm): 150-2000