X-Power VRF

DC Inverter
Variable Refrigerant Flow (VRF) System
With R-410A

Cooling capacity: 8~200 kW
Heating capacity: 9~224 kW

  • Full product line up and long pipe length limit, improve design flexibility
  • High efficiency, lower customer running cost
  • Provide better indoor comfort with low noise and powerful heating
  • Precision oil control and backup operation offer high reliability